1250 mAh Alkaline Battery - AAA (Energizer)
PRT-23156

1250 mAh Alkaline Battery - AAA (Energizer)

SKU: PRT-23156
$0.75
In stock
SKU
PRT-23156
In stock
Stock/Discounts

These are your standard 1.5V AAA alkaline batteries from Energizer.

Product Overview

This is your standard 1.5V AAA alkaline Energizer battery. These are roughly 1250mAh per AAA cell. You can combine four to get just about 6V peak, and about 4.8V as they hit their discharge curve.

Sold in single units.

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

Hookup Accessories

Features & Specs

  • Chemistry: Alkaline
  • Rated Voltage: 1.5V
  • Battery Cell Size: AAA
  • Capacity: 1250mAh
  • Rechargeable: No
  • Operating Temperature Range: -18°C to +55°C

Documentation

Customer Reviews

1250 mAh Alkaline Battery - AAA (Energizer)
1250 mAh Alkaline Battery - AAA (Energizer)
$0.75
PRT-23156

Stock and Customer Discounts

$0.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing