16 Mbyte PSRAM IC - IS66WVS16M8FBLL
COM-29556

16 Mbyte PSRAM IC - IS66WVS16M8FBLL

SKU: COM-29556

The IS66WVS16M8FBLL-104NLI is an integrated memory device containing 128 Mbits of Pseudo Static Random Access Memory (PSRAM).

$8.95
In stock
SKU
COM-29556
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The IS66WVS16M8FBLL-104NLI is an integrated memory device containing 128 Mbits of Pseudo Static Random Access Memory (PSRAM) using a self-refresh DRAM array organized as 16 Megabytes words by 8 bits.

This device is a dual die stack of two 64Mb die.

The device supports SPI (Serial Peripheral Interface) & QPI (Quad Peripheral Interface) protocols, Very Low Signal Count (6 signal pins: CLK, CE#, and 4 SIOs), Hidden Refresh Operation, and Industrial temperature and Automotive A2-grade temperature.

In-Band Reset is supported instead of a dedicated RESET# pin, and the minimum transferred data size is 8 bits.

Features & Specs

  • Memory Size: 128 Mbit
  • Memory Type: PSRAM
  • Organization: 16 M x 8
  • Access Time: 7ns
  • Maximum Clock Frequency: 104MHz
  • Interface Type: SPI
  • Supply Voltage - Max: 3.6V
  • Supply Voltage - Min: 2.7V
  • Supply Current - Max: 300uA
  • Minimum Operating Temperature: -40°C
  • Maximum Operating Temperature: +85°C
  • Mounting: SMD/SMT
  • Package: SOIC-8
  • Moisture Sensitive: Yes
  • MFG #: IS66WVS16M8FBLL-104NLI

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The IS66WVS16M8FBLL 16Mb PSRAM IC from a top angle.
16 Mbyte PSRAM IC - IS66WVS16M8FBLL
$8.95
COM-29556
$8.95 retail price.

Available Discounts

  • $8.50 | 25+ units
  • $8.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing