16-pin Dual Contact 0.5mm Pitch FPC Connector
COM-29200

16-pin Dual Contact 0.5mm Pitch FPC Connector

SKU: COM-29200

This is a 16-pin surface mount dual contact 0.5mm pitch ZIF FPC connector.

$0.50
In stock
SKU
COM-29200
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a 16-pin surface mount dual contact 0.5mm pitch ZIF FPC connector.

Features & Specs

  • Flat Flex Type: FFC, FPC
  • Mounting Type: Surface Mount, Right Angle
  • Connector/Contact Type: Contacts, Top and Bottom
  • Number of Positions: 16
  • Pitch: 0.5mm (0.020")
  • Termination: Solder
  • FFC, FCB Thickness: 0.30mm
  • Height Above Board: 1.00mm (0.039")
  • Locking Feature: Flip Lock, Backlock
  • Cable End Type: Tapered
  • Contact Material: Copper Alloy
  • Contact Finish: Gold
  • Housing Material: Thermoplastic
  • Actuator Material: Thermoplastic
  • Voltage Rating: 30V
  • Operating Temperature: -25°C ~ 85°C
  • Material Flammability Rating: UL94 V-0
  • Current Rating (Amps): 0.2A

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

16-pin Dual Contact 0.5mm Pitch FPC Connector
16-pin Dual Contact 0.5mm Pitch FPC Connector
$0.50
COM-29200
$0.5 retail price.

Available Discounts

  • $0.48 | 25+ units
  • $0.45 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing