16 Position Rotary Switch
COM-17074
16 Position Rotary Switch
SKU: COM-17074
Out of stock
SKU
COM-17074
This Rotary Coded Switch features center common terminal pins location and high digit visibility.
Product Overview
Nidec Copal Electronics SH-7050TB DIP Rotary Coded Switch features center common terminal pins location and high digit visibility. The rotary coded switches come in real code format. This SH-7050TB switch comes in gull-wing shape of terminal. The SH-7050TB rotary switches operate and store from -40°C to 85°C temperature ranges.
Features & Specs
- Number of Positions: 16 Position
- Number of Decks: 1 Deck
- Number of Poles per Deck: 1 Pole
- Contact Plating: Gold
- Actuator: Rotary
Documentation
Customer Reviews

16 Position Rotary Switch
COM-17074
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units