Metal Mushroom Head Pushbutton - Panel Mount (16mm, Green)
COM-31074

Metal Mushroom Head Pushbutton - Panel Mount (16mm, Green)

SKU: COM-31074

Add a high-visibility, momentary "Start" input to your control panel with this 16mm green mushroom pushbutton, featuring an IP65 rating and simple screw-terminal wiring.

$5.95
In stock
SKU
COM-31074
In stock
Stock/Discounts

Helpful Documentation

Product Overview

When you need a dependable, easy-to-hit input to start your machine or trigger a command, this 16mm green Mushroom Head Pushbutton can provide just what you need. While red is traditionally used for emergency stops, this bright green mushroom actuator is perfect for highly visible "Go," "Start," or "Reset" interfaces. It operates as a momentary switch, meaning the circuit remains closed only while you keep the button pressed, making it ideal for temporary activation circuits or machine controls.

Heavy-Duty Control

Industrial environments and outdoor enclosures demand hardware that can take a beating. This pushbutton is constructed from a blend of stainless steel and aluminum to withstand repeated use without showing wear.

  • Easy Wiring: The rear screw-terminal connections eliminate the need for soldering, allowing for fast wiring and maintenance.
  • High Durability: The mechanical components are tested to survive 1,000,000 cycles, while the electrical contacts are rated for 200,000 cycles.
  • Standard Mounting: The 16mm threaded body drops perfectly into standard control panel cutouts.

The red and green Metal Mushroom Head Pushbuttons assembled into a custom game pad.

Built for the Elements

This pushbutton features an IP65 rating, ensuring it is protected against dust and low-pressure water jets. It can also operate at temperatures ranging from -25°C to +55°C, ensuring the button's mechanical action remains smooth and reliable. With these safeguards, this can be an excellent choice in a hot, dusty garage or on a cold, rainy day outside.

Features & Specs

  • Button Color: Green
  • Function: Normal Open 2Pin Momentary
  • Contact Rating: 3A, 250V AC
  • Contact Resistance: 50mΩ Max
  • Connector Type: Screw
  • Material: Stainless Steel and Aluminum
  • Operating Temperature: -25C/+55C
  • Electrical Life: 200,000 Cycles
  • Mechanical Life: 1,000,000 Cycles
  • IP Class: IP65

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The green Metal Mushroom Head Pushbutton from an angle.
Metal Mushroom Head Pushbutton - Panel Mount (16mm, Green)
$5.95
COM-31074
$5.95 retail price.

Available Discounts

  • $5.65 | 25+ units
  • $5.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing