This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

2.4 GHz FPC Antenna, 12x8mm, Adhesive, 100mm Cable, UFL
WRL-20081

2.4 GHz FPC Antenna, 12x8mm, Adhesive, 100mm Cable, UFL

SKU: WRL-20081

Linx Technologies ANT-2.4-FPC-SAH Series FPC Antennas feature a compact, low profile design with 12mm x 8mm dimensions and a horizontal radiation pattern.

Out of stock
SKU
WRL-20081

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Linx Technologies ANT-2.4-FPC-SAH Series FPC Antennas feature a compact, low profile design with 12mm x 8mm dimensions and a horizontal radiation pattern. The ANT-2.4-FPC-SAH Series consists of adhesive flexible printed circuit (FPC) antennas built for 2.4GHz ISM applications including BLUETOOTH® and ZigBee®. These antennas provide a ground plane independent dipole internal/embedded antenna solution and the flexible, adhesive backing makes them easy to mount in RF transparent enclosures. Linx Technologies ANT-2.4-FPC-SAH Series FPC Antennas feature a flexible design that helps them fit in challenging enclosures.

Features & Specs

  • Type: FPC Antenna
  • Minimum Frequency: 2.4 GHz
  • Maximum Frequency: 2.5 GHz
  • Protocol - WiFi - 802.11: WiFi/802.11
  • Mechanical Style: Rectangular
  • Gain: 0.1 dBi
  • Bandwidth: 2.4 GHz
  • Impedance: 50 Ohms
  • VSWR: 4.1
  • Power Rating: 2 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Electrical Type: Dipole
  • Number of Bands: 1 Band
  • Mounting Style: Adhesive
  • Termination Style: Connector
  • Antenna Connector Type: U.FL
  • Application: 2.4 GHz ISM, Bluetooth, ZigBee
  • Length: 12.4 mm
  • Width: 8.2 mm
  • Height: 0.1 mm
  • Cable Type: Coaxial
  • Series: LFPC24
  • Brand: Linx Technologies
  • Cable Length: 100 mm
  • Polarization: Linear
  • Wavelength: 1/2 Wave

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

2.4 GHz FPC Antenna, 12x8mm, Adhesive, 100mm Cable, UFL
2.4 GHz FPC Antenna, 12x8mm, Adhesive, 100mm Cable, UFL WRL-20081
$7.95 retail price.

Available Discounts

  • $7.55 | 25+ units
  • $7.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing