This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

2.4 GHz FPC Antenna, 12x8mm, Adhesive, 50mm Cable, MHF4
WRL-20082

2.4 GHz FPC Antenna, 12x8mm, Adhesive, 50mm Cable, MHF4

SKU: WRL-20082
Out of stock
SKU
WRL-20082

Linx Technologies ANT-2.4-FPC-SAH Series FPC Antennas feature a compact, low profile design with 12mm x 8mm dimensions and a horizontal radiation pattern.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Linx Technologies ANT-2.4-FPC-SAH Series FPC Antennas feature a compact, low profile design with 12mm x 8mm dimensions and a horizontal radiation pattern. The ANT-2.4-FPC-SAH Series consists of adhesive flexible printed circuit (FPC) antennas built for 2.4GHz ISM applications including BLUETOOTH® and ZigBee®. These antennas provide a ground plane independent dipole internal/embedded antenna solution and the flexible, adhesive backing makes them easy to mount in RF transparent enclosures. Linx Technologies ANT-2.4-FPC-SAH Series FPC Antennas feature a flexible design that helps them fit in challenging enclosures.

Features & Specs

  • Type: FPC Antenna
  • Minimum Frequency: 2.4 GHz
  • Maximum Frequency: 2.5 GHz
  • Protocol - WiFi - 802.11: WiFi/802.11
  • Mechanical Style: Rectangular
  • Gain: 0.1 dBi
  • Bandwidth: 2.4 GHz
  • Impedance: 50 Ohms
  • VSWR: 4.1
  • Power Rating: 2 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Electrical Type: Dipole
  • Number of Bands: 1 Band
  • Mounting Style: Adhesive
  • Termination Style: Connector
  • Antenna Connector Type: MHF4
  • Application: 2.4 GHz ISM, Bluetooth, ZigBee
  • Length: 12.4 mm
  • Width: 8.2 mm
  • Height: 0.1 mm
  • Cable Type: Coaxial
  • Series: LFPC24
  • Brand: Linx Technologies
  • Cable Length: 50 mm
  • Polarization: Linear
  • Wavelength: 1/2 Wave

Documentation

Customer Reviews

2.4 GHz FPC Antenna, 12x8mm, Adhesive, 50mm Cable, MHF4
2.4 GHz FPC Antenna, 12x8mm, Adhesive, 50mm Cable, MHF4 WRL-20082

Stock and Customer Discounts

$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing