This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

2.4 GHz FPC Antenna, 25x20mm, Horizontal 100mm Cable, MHF4
WRL-20077

2.4 GHz FPC Antenna, 25x20mm, Horizontal 100mm Cable, MHF4

SKU: WRL-20077
Out of stock
SKU
WRL-20077

Flexible Embedded 2.4GHz FPC Antennas featuring a compact, low-profile design with dimensions of 25mm x 20mm and a horizontal radiation pattern.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Linx Technologies SF and SH Flexible Embedded 2.4GHz FPC Antennas feature a compact, low-profile design with dimensions of 25mm x 20mm and either a vertical or horizontal radiation pattern. These antennas provide a ground plane independent dipole internal/embedded antenna solution. The adhesive backing and flexibility make these antennas easy to mount in RF transparent enclosures, resulting in environmental sealing and protection from antenna damage. Connections for these antennas are made to the radio via a coaxial cable terminated in an MHF1/U.FL-type plug or MHF4 plug connector. Linx Technologies Flexible Embedded 2.4GHz FPC Antennas are designed for 2.4GHz ISM applications including BLUETOOTH® and ZigBee®.

Features & Specs

  • Type: FPC Antenna
  • Minimum Frequency: 2.4 GHz
  • Maximum Frequency: 2.5 GHz
  • Protocol - WiFi - 802.11: WiFi
  • Mechanical Style: Rectangular
  • Style: Flexible
  • Gain: 4 dBi
  • Impedance: 50 Ohms
  • VSWR: 1.4
  • Power Rating: 2 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Electrical Type: Dipole
  • Number of Bands: 1 Band
  • Mounting Style: Adhesive
  • Termination Style: Connector
  • Antenna Connector Type: MHF4 Plug
  • Length: 25.4 mm
  • Width: 20.1 mm
  • Height: 0.1 mm
  • Cable Type: 1.13 mm Coax
  • Series: LFPC24
  • Brand: Linx Technologies
  • Cable Length: 100 mm
  • Polarization: Linear
  • Wavelength: 1/2 Wave

Documentation

Customer Reviews

2.4 GHz FPC Antenna, 25x20mm, Horizontal 100mm Cable, MHF4
2.4 GHz FPC Antenna, 25x20mm, Horizontal 100mm Cable, MHF4 WRL-20077

Stock and Customer Discounts

$3.95 retail price.

Available Discounts

  • $3.75 | 25+ units
  • $3.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing