2.4GHz Half-wave antenna - U.FL
WRL-17551
2.4GHz Half-wave antenna - U.FL
SKU: WRL-17551
Out of stock
SKU
WRL-17551
2.4GHz Antenna - 2.4GHz, 5GHz, Bluetooth, WiFi, WLAN, Zigbee.
Product Overview
This is a 2.4GHz Half-wave antenna with a U.FL termination style.
Hookup Accessories
Features & Specs
- Maximum Frequency: 2.4 GHz
- Product: Indoor Antennas
- Product Type: 2.4GHz Antenna - 2.4GHz, 5GHz, Bluetooth, WiFi, WLAN, Zigbee
- Type: 1/2 Wave Dipole Antenna
- Electrical Type: Dipole
- Gain: 2.1 dBi
- Power Rating: 60 mW
- Number of Bands: 1 Band
- Termination Style: U.FL
- Antenna Connector Type: U.FL Female
- Cable Length: 5 in
Customer Reviews

2.4GHz Half-wave antenna - U.FL
WRL-17551
Stock and Customer Discounts
$6.95 retail price.
Available Discounts
- $6.60 | 25+ units
- $6.26 | 100+ units