2.4GHz Terminal Antenna, I-PEX MHF® I (U.FL), 250mm RG-178
WRL-17733

2.4GHz Terminal Antenna, I-PEX MHF® I (U.FL), 250mm RG-178

SKU: WRL-17733
$12.95
Out of stock
SKU
WRL-17733
Out of stock
Stock/Discounts

The GW.17 Click–in Terminal Antenna is a high performance robust 2.4GHz dipole antenna designed for quick assembly onto finished products.

Product Overview

The GW.17 Click–in Terminal Antenna is a high performance robust 2.4GHz dipole antenna designed for quick assembly onto finished products. The specially designed click in plastic head greatly reduces the assembly time and cost compared with most terminal antennas with a connector. The product comes with 250mm low loss RG-178 cable and IPEX MHFI ® (U.FL) connector. Having the cable and IPEX connector coming out directly from the housing eliminates the need for a separate costly cable assembly and bulky mating connector on the device.

Many module manufacturers specify peak gain limits for any antennas that are to be connected to that module. Those peak gain limits are based on free-space conditions. In practice, the peak gain of an antenna tested in free-space can degrade by at least 1 or 2dBi when put inside a device. So ideally you should go for a slightly higher peak gain antenna than mentioned on the module specification to compensate for this effect, giving you better performance.

For example, a module manufacturer may state that the antenna must have less than 2dBi peak gain, but you don’t need to select an embedded antenna that has a peak gain of less than 2dBi in free-space. This will give you a less optimized solution. It is better to go for a slightly higher free-space peak gain of 3dBi or more if available. Once that antenna gets integrated into your device, performance will degrade below this 2dBi peak gain due to the effects of GND plane, surrounding components, and device housing.

The GW.17 has excellent stable radiation properties in all mounting conditions, mounted with and without a ground-plane, in bent 90 degrees or straight position.

Hookup Accessories

Features & Specs

  • Frequency: 2.4~2.5GHz
  • Peak Gain (straight): 2.7dBi
  • Peak Gain (bend): 1.6dBi
  • Average Gain (straight): -1.3dBi
  • Average Gain (bend): -1.3dBi
  • Efficiency (straight): 74%
  • Efficiency (bend): 74%
  • Polarization: Linear
  • Impedance: 50 Ohms
  • Radiation Pattern: Omni
  • Input Power: 2W max
  • Antenna Length: 112.6mm
  • Antenna Diameter: 9.3mm
  • Antenna Body Material: TPU
  • Temperature Range: -40°C to 85°C
  • Humidity: Non-condensing 65°C 95% RH

Documentation

Customer Reviews

2.4GHz Terminal Antenna, I-PEX MHF® I (U.FL), 250mm RG-178
2.4GHz Terminal Antenna, I-PEX MHF® I (U.FL), 250mm RG-178
$12.95
WRL-17733

Stock and Customer Discounts

$12.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing