2.4GHz Transceiver IC - nRF24L01+
COM-00690

2.4GHz Transceiver IC - nRF24L01+

SKU: COM-00690
$3.95
In stock
SKU
COM-00690
In stock
Stock/Discounts

Product Overview

Nordic Semiconductor nRF24L01+. Transceiver chip operating in the 2.4GHz band. Take all the coolness of the nRF2401A and add some extra pipelines, buffers, and an auto-retransmit feature - very nice! The improved '+' version of the nRF24L01 includes more features and better range!

Features:

  • Drop in compatible with nRF24L01
  • 1.9V-3.6V supply
  • 2Mbit data rate
  • New long range 250kbit option
  • Auto acknowledge
  • Auto re-transmit
  • Multiceiver - 6 data pipes
  • 32 byte separate TX and RX FIFOs
  • 5V tolerant input pins
  • Software selectable channel from 2400MHz to 2525MHz (125 Selectable channels)
  • Minimum number of external components
  • Lots of application notes and support on Nordic Semiconductor Website
  • Works well with the 16MHz SMD Crystal

Documents:

Features & Specs

  • Drop in compatible with nRF24L01
  • 1.9V-3.6V supply
  • 2Mbit data rate
  • New long range 250kbit option
  • Auto acknowledge
  • Auto re-transmit
  • Multiceiver - 6 data pipes
  • 32 byte separate TX and RX FIFOs
  • 5V tolerant input pins
  • Software selectable channel from 2400MHz to 2525MHz (125 Selectable channels)
  • Minimum number of external components
  • Lots of application notes and support on Nordic Semiconductor Website
  • Works well with the 16MHz SMD Crystal

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

2.4GHz Transceiver IC - nRF24L01+
2.4GHz Transceiver IC - nRF24L01+
$3.95
COM-00690
$3.95 retail price.

Available Discounts

  • $3.75 | 25+ units
  • $3.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing