2.4GHz U.FL Antenna - Panel Mount
WRL-16823
2.4GHz U.FL Antenna - Panel Mount
SKU: WRL-16823
In stock
SKU
WRL-16823
This 2.4GHz Antenna adds the ability to be directly panel-mounted. It plugs in through a 216mm cable with U.FL connector on the end.
Product Overview
Duck antennas offer great range in a rugged option for wireless technologies. This 2.4GHz Antenna adds the ability to be directly panel-mounted. It plugs in through a 216mm cable with U.FL connector on the end. The Antenna itself is 105mm long. It works with most 2.4GHz technologies.
Hookup Accessories
Features & Specs
- Omni-directional pattern
- Flexible main shaft
- Rugged & weatherized
- Integral 8.5" (216 mm) RG-174 coax cable or 1.32 mm coax (U.FL)
- Panel Mount to Pastic or Metal Enclosures
- Center Frequency: 2.45GHz
- Bandwidth: 2.35–2.60GHz
- Wavelength: ½-wave
- VSWR: ≤ 1.9 typical at center
- Peak Gain: 1.6dBi
- Impedance: 50-ohms
- Oper. Temp. Range: –40°C to +90°C
Documentation
Customer Reviews

2.4GHz U.FL Antenna - Panel Mount
WRL-16823
Stock and Customer Discounts
$12.95 retail price.
Available Discounts
- $12.30 | 25+ units
- $11.66 | 100+ units