This product has been retired from our catalog and is no longer for sale.

2-in-1 mSATA & PCI Express Mini Card Connector
PRT-26987

2-in-1 mSATA & PCI Express Mini Card Connector

SKU: PRT-26987

A basic 52-pin 2-in-1 mSATA & PCI express mini card connector.

Out of stock
SKU
PRT-26987

This product has been retired from our catalog and is no longer for sale.

Product Overview

This is a 52-pin 2-in-1 mSATA & PCI express mini card connector.

Sold as individual units.

Features & Specs

  • Gender: Female
  • Number of Positions/Bay/Row: 8;18
  • Number of Positions: 52
  • Card Thickness: 0.039" (1.00mm)
  • Number of Rows: 2
  • Pitch: 0.031" (0.80mm)
  • Read Out: Dual
  • Features: Board Guide
  • Mounting Type: Surface Mount
  • Termination: Solder
  • Contact Material: Phosphor Bronze
  • Contact Finish: Gold
  • Color: Black
  • Operating Temperature: -55°C ~ 85°C
  • Material - Insulation: Thermoplastic
  • Product Number: 2041119-2

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

2-in-1 mSATA & PCI Express Mini Card Connector
2-in-1 mSATA & PCI Express Mini Card Connector PRT-26987
$1.25 retail price.

Available Discounts

  • $1.19 | 25+ units
  • $1.13 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing