This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

292FST.24M.N.XS – 2.92mm(F) to 2.4mm(M) mmWave Adaptor
COM-18542

292FST.24M.N.XS – 2.92mm(F) to 2.4mm(M) mmWave Adaptor

SKU: COM-18542

The 2.92mm connector was developed for compatibility up to 40 GHz.

Out of stock
SKU
COM-18542

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The diversity of applications such as high-speed communications, satellite communications, military, and aerospace, alongside the ever-changing demands for higher-frequency test systems, are driving coaxial cable assemblies and connectors to the next level.

To allow for complete compatibility with end use-cases, the Taoglas TXRTM series of connectors and adaptors, which are all cross-mateable to other industry-standard connectors. The adaptors allow you to interface 2.92mm connectors including SMA(F), SMP(F), 2.4(F), and 2.92(F) connectors and are available in female to female, female to male combinations. The TXR series of connectors and adaptors support DC of up to 40GHz frequencies, are rated to 50 Ohm impedance, while exhibiting low VSWR and low RF leakage. The connectors are precision engineered from high-quality materials and undergo stringent reliability testing to provide superior reliability for the most demanding of applications.

The 2.92mm connector was developed for compatibility up to 40 GHz. The male pin is shorter than that in a standard SMA connector and ensures that the outer contacts of the male and female connectors engage before the pin and female receptacle engage. This ensures that the pin and socket will not see excessive wear and mating stress seen by misalignment in SMA connectors for example and ensures consistent performance. The 2.92mm connector also has a thicker wall than a standard SMA connector.

Hookup Accessories

Features & Specs

  • RF Series: 2.4 mm, 2.92 mm
  • Side 1 Gender: Female
  • Side 1 Polarity: Normal
  • Side 2 Gender: Male
  • Side 2 Polarity: Normal
  • Impedance: 50 Ohms
  • Shell Plating: Gold
  • Maximum Frequency: 40 GHz
  • Body Material: Stainless Steel
  • Contact Plating: Gold
  • Body Style: Straight
  • Orientation: Straight
  • Brand: Taoglas
  • Contact Material: Beryllium Copper
  • Mounting Style: Bulkhead
  • Mating Cycles: 500 Cycle
  • Moisture Sensitive: Yes
  • Product Type: RF Adapters - In Series
  • Side 1 RF Series: 2.92 mm
  • Side 2 RF Series: 2.4 mm

Documentation

Customer Reviews

292FST.24M.N.XS – 2.92mm(F) to 2.4mm(M) mmWave Adaptor
292FST.24M.N.XS – 2.92mm(F) to 2.4mm(M) mmWave Adaptor COM-18542
$151.95 retail price.

Available Discounts

  • $144.35 | 25+ units
  • $136.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing