This product has been retired from our catalog and is no longer for sale.

3-Axis Gyro/Accelerometer IC - MPU-6050
SEN-10937

3-Axis Gyro/Accelerometer IC - MPU-6050

SKU: SEN-10937
Out of stock
SKU
SEN-10937

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The MPU-6050 is a serious little piece of motion processing tech! By combining a MEMS 3-axis gyroscope and a 3-axis accelerometer on the same silicon die together with an onboard Digital Motion Processor™ (DMP™) capable of processing complex 9-axis MotionFusion algorithms, the MPU-6050 does away with the cross-axis alignment problems that can creep up on discrete parts. The parts’ integrated 9-axis MotionFusion algorithms can even access external magnetometers or other sensors through an auxiliary master I2C bus, allowing the devices to gather a full set of sensor data without intervention from the system processor.

For precision tracking of both fast and slow motions, the MPU-6050 features a user-programmable gyro full-scale range of ±250, ±500, ±1000, and ±2000°/sec (dps) and a user-programmable accelerometer full-scale range of ±2g, ±4g, ±8g, and ±16g.

Features & Specs

  • Digital-output of 6 or 9-axis MotionFusion data in rotation matrix, quaternion, Euler Angle, or raw data format
  • Tri-Axis angular rate sensor (gyro) with a sensitivity up to 131 LSBs/dps and a full-scale range of ±250, ±500, ±1000, and ±2000dps
  • Tri-Axis accelerometer with a programmable full scale range of ±2g, ±4g, ±8g and ±16g
  • Reduced settling effects and sensor drift by elimination of board-level cross-axis alignment errors between accelerometers and gyroscopes
  • Digital Motion Processing™ (DMP™) engine offloads complex MotionFusion, sensor timing synchronization and gesture detection
  • Embedded algorithms for run-time bias and compass calibration. No user intervention required
  • Digital-output temperature sensor
  • Digital input on FSYNC pin to support video Electronic Image Stabilization and GPS
  • Programmable interrupt supports gesture recognition, panning, zooming, scrolling, free fall interrupt, high-G interrupt, zero-motion detection, tap detection, and shake detection
  • VDD Supply voltage range of 2.375V–3.46V; VLOGIC at 1.8V±5% or VDD
  • On-chip timing generator with ±1% frequency variation over full temperature range
  • 10,000g shock tolerant
  • 4x4x0.9mm QFN

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

3-Axis Gyro/Accelerometer IC - MPU-6050
3-Axis Gyro/Accelerometer IC - MPU-6050 SEN-10937
$13.95 retail price.

Available Discounts

  • $13.25 | 25+ units
  • $12.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing