3-in-1 Waterproof USB Endoscope Inspection Camera
This 3-in-1 Waterproof USB Endoscope Inspection Camera is a small inspection camera with a 3-in-1 USB+micro USB+Type-C design.
Product Overview
This DFRobot 3-in-1 Waterproof USB Endoscope Inspection Camera is a small inspection camera with a 3-in-1 USB+micro USB+Type-C design. The camera can be conveniently used on a variety of devices to take photos or videos in narrow and dark environments. The integrated ultra-bright LEDs and 1200P HD camera make it able to present images with color effect while retaining high resolution and quality. The lens is equipped with automatic exposure and blue light technology. This can effectively filter stray light, restore real scenes, and make images clearer.
Features & Specs
- 8mm/0.31" lens diameter
- Device supported, computer and mobile phone
- Connection, directly plug in a computer or mobile phone
- 1200P lens pixels
- 70 degrees viewing angle
- USB, Micro USB, Type-c interface
- 5m cable length
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $20.85 | 25+ units
- $19.76 | 100+ units