This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

35mm x 35mm DC Axial Fan - 12 Vdc, omniCOOL, 7000 RPM
COM-19198

35mm x 35mm DC Axial Fan - 12 Vdc, omniCOOL, 7000 RPM

SKU: COM-19198
Out of stock
SKU
COM-19198

The series is offered with dual ball-bearing construction or an innovative omniCOOL™ system that delivers improved performance and longer operational life.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

CUI Devices CFM-35 35mm x 35mm DC Axial Fans feature airflows up to 5.90CFM and rated speeds from 6000RPM to 9000RPM. The series is offered with dual ball-bearing construction or an innovative omniCOOL™ system that delivers improved performance and longer operational life. The fans have a rated voltage of 12VDC and an operating temperature range from -10°C to +70°C. They are RoHS and REACH compliant, and a tachometer signal option is available. CUI Devices CFM-35 35mm x 35mm DC Axial Fans offer an ideal thermal management solution for IT and telecommunications equipment, medical devices, and industrial applications.

Features & Specs

  • Height: 10.3 mm
  • Width: 35 mm
  • Length: 35 mm
  • Operating Supply Voltage: 12 VDC
  • Airflow: 4.59 CFM
  • Speed: 7000 RPM
  • Bearing Type: Sleeve
  • Noise: 7000 RPM
  • Power Rating: 960 mW
  • Housing Material: Polybutylene Terephthalate (PBT)
  • Termination Style: Wire Leads
  • Brand: CUI Devices
  • Current Type: DC
  • Frame Dimensions - mm: 35 mm L x 35 mm W x 10.3 mm H
  • Lead Length: 300 mm
  • Life: 40000 Hours
  • Pressure Type: 0.1 in H2O

Documentation

Customer Reviews

35mm x 35mm DC Axial Fan - 12 Vdc, omniCOOL, 7000 RPM
35mm x 35mm DC Axial Fan - 12 Vdc, omniCOOL, 7000 RPM COM-19198

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing