This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

3M Mini-Clamp 2mm Board Mount Connector - 3 positions, 24-26awg, Yellow
PRT-19214

3M Mini-Clamp 2mm Board Mount Connector - 3 positions, 24-26awg, Yellow

SKU: PRT-19214
Out of stock
SKU
PRT-19214

3M Mini-Clamp 2mm Board Mount Connectors feature insulation displacement termination and offer a time-saving, reliable, filed-installable wiring solution.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

3M Mini-Clamp 2mm Board Mount Connectors feature insulation displacement (IDC) termination and offer a time-saving, reliable, filed-installable wiring solution. The simple installation process minimizes the risk of conductor damage with no wire stripping/peeling of the cable jacket or special tools. These single-row connectors offer 2.54mm row spacing and a 2mm pitch in 3, 4, or 8 positions and support 28AWG to 20AWG, 32V, 3.0A maximum wires. The 3M Mini-Clamp 2mm Board Mount Connectors are ideal for sensor, LED, switch, and various small device connections in industrial equipment and manufacturing facility applications.

Features & Specs

  • Type: Clamp Socket
  • Number of Positions: 3 Position
  • Pitch: 2 mm
  • Number of Rows: 1 Row
  • Mounting Style: Panel Mount
  • Termination Style: IDC
  • Mounting Angle: Straight
  • Contact Gender: Socket (Female)
  • Contact Plating: Gold
  • Wire Gauge: 26 AWG to 24 AWG
  • Minimum Operating Temperature: - 20 C
  • Maximum Operating Temperature: + 85 C
  • Brand: 3M Electronic Solutions Division
  • Contact Material: Copper Alloy
  • Current Rating: 3 A
  • Flammability Rating: UL 94 V-0
  • Housing Color: Black
  • Housing Gender: Socket
  • Housing Material: Thermoplastic (TP)
  • Insulation Resistance: 1 MOhms
  • Latching Type: Latch Holder
  • Voltage Rating: 32 V

Documentation

Customer Reviews

3M Mini-Clamp 2mm Board Mount Connector - 3 positions, 24-26awg, Yellow
3M Mini-Clamp 2mm Board Mount Connector - 3 positions, 24-26awg, Yellow PRT-19214

Stock and Customer Discounts

$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing