This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

4-Pin Female Header, 1.0mm Pitch
PRT-18225

4-Pin Female Header, 1.0mm Pitch

SKU: PRT-18225

1mm B2B SIL Headers and Sockets feature a 1A current rating, 20mΩ to 40mΩ contact resistance, 1000MΩ minimum insulation resistance.

Out of stock
SKU
PRT-18225

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

GCT (Global Connector Technology) 1mm B2B SIL Headers and Sockets feature a 1A current rating, 20mΩ to 40mΩ contact resistance, 1000MΩ minimum insulation resistance. These products offer surface-mount and through-hole PCB-mount versions, 1mm pitch, and single-row design. Some of these header connectors and sockets provide a straight orientation, while others offer a right-angle orientation. GCT 1mm B2B SIL Headers and Sockets have a -40°C to +105°C operating temperature range.

Features & Specs

  • Type: Pin Strip
  • Number of Positions: 4 Position
  • Pitch: 1 mm
  • Number of Rows: 1 Row
  • Mounting Style: SMD/SMT
  • Termination Style: Solder
  • Mounting Angle: Straight
  • Contact Gender: Socket (Female)
  • Contact Plating: Gold
  • Series: BC070
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 105 C
  • Current Rating: 1 A
  • Housing Material: Liquid Crystal Polymer (LCP)
  • Brand: GCT
  • Contact Material: Phosphor Bronze
  • Flammability Rating: UL 94 V-0
  • Housing Color: Black
  • Insulation Resistance: 1000 MOhms

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

4-Pin Female Header, 1.0mm Pitch
4-Pin Female Header, 1.0mm Pitch PRT-18225
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing