This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

433 MHz Tilt/Swivel Dipole Whip Antenna, RP-SMA
WRL-19348

433 MHz Tilt/Swivel Dipole Whip Antenna, RP-SMA

SKU: WRL-19348
Out of stock
SKU
WRL-19348

This High Gain Dipole Antenna is a ½-wave dipole antenna that provides higher gain than a standard whip antenna for increased range and reliability.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Linx Technologies OC Series High Gain Dipole Antennas are ½-wave dipole antennas that provide higher gain than a standard whip antenna for increased range and reliability of wireless links. Using loaded coil technology, the Linx Technologies OC Series High Gain Dipole Antennas minimize the length that would typically be required to achieve omnidirectional gain. Each antenna has an articulating base that allows it to tilt 90° and rotate 360°. They also have internal counterpoise to eliminate external ground plane dependence and maximize performance.

Hookup Accessories

Features & Specs

  • Minimum Frequency: 430 MHz
  • Maximum Frequency: 435 MHz
  • Protocol - WiFi - 802.11: LoRaWAN, WiFi, WLAN
  • Protocol - Sub GHz: ISM
  • Mechanical Style: Whip
  • Style: Tilt / Swivel
  • Gain: - 3.3 dBi
  • Impedance: 50 Ohms
  • VSWR: 2.1
  • Power Rating: 10 W
  • Minimum Operating Temperature: - 20 C
  • Maximum Operating Temperature: + 85 C
  • Electrical Type: Dipole
  • Number of Bands: 1 Band
  • Mounting Style: Panel Mount
  • Termination Style: Connector
  • Antenna Connector Type: RP-SMA Plug
  • Center Frequency: 433 MHz
  • Length: 193.5 mm
  • Diameter: 10 mm
  • Ground Plane Size: 102 mm x 102 mm
  • Series: OC
  • Brand: Linx Technologies
  • Polarization: Linear
  • Wavelength: 1/2 Wave

Documentation

Customer Reviews

433 MHz Tilt/Swivel Dipole Whip Antenna, RP-SMA
433 MHz Tilt/Swivel Dipole Whip Antenna, RP-SMA WRL-19348

Stock and Customer Discounts

$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing