433MHz 0dBi Terminal Antenna SMA(M)RA
WRL-19345
433MHz 0dBi Terminal Antenna SMA(M)RA
SKU: WRL-19345
Out of stock
SKU
WRL-19345
At only 44.8mm in length Omni-directional with a peak gain 0dBi ensures constant reception and transmission.
Product Overview
The TI.10 series are high performance 433MHz omni-directional antennas. The TI.10 terminal SMA R/A plug mount antenna is ideal for mobile small form factor applications. At only 44.8mm in length Omni-directional with a peak gain 0dBi ensures constant reception and transmission. The antenna structure is designed for robust handling and the housing is made with TPE giving reliable performance in tough environments.
Hookup Accessories
Features & Specs
- Minimum Frequency: 433.05 MHz
- Maximum Frequency: 434.79 MHz
- Protocol - WiFi - 802.11: LoRaWAN
- Protocol - Sub GHz: ISM
- Mechanical Style: Whip
- Style: Stubby
- Gain: 0 dBi
- Impedance: 50 Ohms
- VSWR: 1.5:1
- Power Rating: 5 W
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 85 C
- Number of Bands: 1 Band
- Mounting Style: Panel Mount
- Termination Style: Connector
- Antenna Connector Type: SMA Male
- Center Frequency: 433 MHz
- Length: 44.8 mm
- Width: 17 mm
- Diameter: 8 mm
- IP Rating: IP65
- Brand: Taoglas
- Polarization: Linear
Documentation
Customer Reviews

433MHz 0dBi Terminal Antenna SMA(M)RA
WRL-19345
Stock and Customer Discounts
$8.95 retail price.
Available Discounts
- $8.50 | 25+ units
- $8.06 | 100+ units