433MHz 0dBi Terminal Antenna SMA(M)
WRL-19347
433MHz 0dBi Terminal Antenna SMA(M)
SKU: WRL-19347
Out of stock
SKU
WRL-19347
At only 46mm in length Omni-directional with a peak gain 0dBi ensures constant reception and transmission.
Product Overview
The TI.10 series are high performance 433MHz omni-directional antennas. The TI.10 terminal SMA plug mount antenna is ideal for mobile small form factor applications. At only 46mm in length Omni-directional with a peak gain 0dBi ensures constant reception and transmission. The antenna structure is designed for robust handling and the housing is made with TPE giving reliable performance in tough environments.
Hookup Accessories
Features & Specs
- Applications: 433MHz ISM Band
- Frequency: 433.05~434.79MHz
- Peak Gain: 0dBi
- Return Loss: -17dB
- Impedance: 50 Ohms
- Radiation Pattern: Omni-directional
- Polarization: Linear
- VSWR: 1.5:1
- Power handling: 5 W
- Housing: TPE
- Antenna Connector Type: SMA Male
- Operation Temperature: -40°C to + 85°C
- Storage Temperature: -40°C to + 105°C
- Relative Humidity: 40% to 95%
- Dimensions Length: 46mm
- Weight: 8.5g
Documentation
Customer Reviews

433MHz 0dBi Terminal Antenna SMA(M)
WRL-19347
Stock and Customer Discounts
$8.95 retail price.
Available Discounts
- $8.50 | 25+ units
- $8.06 | 100+ units