433MHz Antenna - SMA, Reduced Height, 1/4 Wave Whip
WRL-19351
433MHz Antenna - SMA, Reduced Height, 1/4 Wave Whip
SKU: WRL-19351
Out of stock
SKU
WRL-19351
The RH Series utilizes a helical element to greatly reduce the physical length of the antenna housing.
Product Overview
The RH Series utilizes a helical element to greatly reduce the physical length of the antenna housing. They are ideal for small products where cosmetic or functional requirements dictate a compact, aesthetically pleasing antenna package. Despite their tiny size, RH Series antennas are ruggedly constructed and able to withstand punishing environments just like our larger whips.
Hookup Accessories
Features & Specs
- Minimum Frequency: 425 MHz
- Maximum Frequency: 440 MHz
- Protocol - WiFi - 802.11: LoRaWAN, WiFi, WLAN
- Protocol - Sub GHz: ISM
- Mechanical Style: Helical
- Style: Stubby
- Gain: -5.6 dBi
- Bandwidth: 15 MHz
- Impedance: 50 Ohms
- VSWR: 1.9
- Minimum Operating Temperature: - 30 C
- Maximum Operating Temperature: + 90 C
- Electrical Type: Monopole
- Number of Bands: 1 Band
- Mounting Style: Panel Mount
- Termination Style: Connector
- Antenna Connector Type: SMA Male
- Center Frequency: 433 MHz
- Length: 51 mm
- Diameter: 8.5 mm
- Ground Plane Size: 102 mm x 102 mm
- Series: RH
- Brand: Linx Technologies
- Polarization: Linear
- Wavelength: 1/4 Wave
Documentation
Customer Reviews

433MHz Antenna - SMA, Reduced Height, 1/4 Wave Whip
WRL-19351
Stock and Customer Discounts
$10.95 retail price.
Available Discounts
- $10.40 | 25+ units
- $9.86 | 100+ units