433MHz Antenna - SMA, Tilt/Swivel, 1/4 Wave Whip
WRL-19350
433MHz Antenna - SMA, Tilt/Swivel, 1/4 Wave Whip
SKU: WRL-19350
Out of stock
SKU
WRL-19350
The articulating base allows the antenna to tilt 90 degrees and rotate 360 degrees.
Product Overview
Linx Technologies HWR series Antennas deliver outstanding performance in a ruggedly and cosmetically attractive package. The HWR has an articulating base allowing the antenna to tilt 90° and rotate 360°.
Hookup Accessories
Features & Specs
- Minimum Frequency: 418 MHz
- Maximum Frequency: 448 MHz
- Protocol - WiFi - 802.11: LoRaWAN, WiFi, WLAN
- Protocol - Sub GHz: ISM
- Mechanical Style: Whip
- Style: Tilt / Swivel
- Gain: 1.1 dBi
- Bandwidth: 30 MHz
- Impedance: 50 Ohms
- VSWR: 2
- Minimum Operating Temperature: - 30 C
- Maximum Operating Temperature: + 80 C
- Electrical Type: Monopole
- Number of Bands: 1 Band
- Mounting Style: Panel Mount
- Termination Style: Connector
- Antenna Connector Type: SMA Male
- Center Frequency: 433 MHz
- Length: 142 mm
- Width: 30 mm
- Diameter: 10 mm
- Ground Plane Size: 102 mm x 102 mm
- Series: HWR
- Brand: Linx Technologies
- Polarization: Linear
- Wavelength: 1/4 Wave
Documentation
Customer Reviews

433MHz Antenna - SMA, Tilt/Swivel, 1/4 Wave Whip
WRL-19350
Stock and Customer Discounts
$15.95 retail price.
Available Discounts
- $15.15 | 25+ units
- $14.36 | 100+ units