This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

4D Systems 4Discovery-50 Wall Mountable Display Solution - RS485, WiFi, Bluetooth
LCD-17942

4D Systems 4Discovery-50 Wall Mountable Display Solution - RS485, WiFi, Bluetooth

SKU: LCD-17942

4D Systems 4Discovery-50 Wall Mountable Display Solutions are designed to be mounted directly onto a panel, wall, and flat drillable surface.

Out of stock
SKU
LCD-17942

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

4D Systems 4Discovery-50 Wall Mountable Display Solutions are designed to be mounted directly onto a panel, wall, and flat drillable surface. These displays feature a DIABLO16 processor that is programmed by Workshop 4 IDE software to provide stand-alone functionality. The 4Discovery-50 display solutions feature a high-resolution 480x854 pixel display, capacitive touch, micro-SD memory storage, two-wire RS485 interface, a proximity sensor, a switch-mode power supply. These display solutions also offer a daughterboard that can be modified to meet the specific requirements. The 4Discovery-50 display solutions are available in 76.2mm x 139.4mm x 24.8mm dimensions that come with RoHS and CE compliant.

The 4DISCOVERY-50 is available in Daughter Board 1 (DB01) configuration and the 4DISCOVERY-50W features DB01 with WiFi and Bluetooth enabled. These displays are used in applications such as elevator control systems, lighting control, controlling blinds, HVAC control, security and access control, and general machine control.

Features & Specs

  • Powerful 5-inch intelligent TFT IPS display module powered by DIABLO16
  • 480x854 FWVGA resolution
  • Wide viewing angles from all directions
  • DOS-compatible file access (FAT16 format) as well as low-level access to microSD card memory
  • 32kB of SRAM
  • 76.2mm x 139.4mm x 24.8mm module dimensions
  • 5V or 7V to 30V input voltage range operation (single supply)
  • RoHS and CE compliant

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

4D Systems 4Discovery-50 Wall Mountable Display Solution - RS485, WiFi, Bluetooth
4D Systems 4Discovery-50 Wall Mountable Display Solution - RS485, WiFi, Bluetooth LCD-17942
$236.95 retail price.

Available Discounts

  • $225.10 | 25+ units
  • $213.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing