4D Systems 4Discovery-50 Wall Mountable Display Solution
4D Systems 4Discovery-50 Wall Mountable Display Solutions are designed to be mounted directly onto a panel, wall, and flat drillable surface.
Product Overview
4D Systems 4Discovery-50 Wall Mountable Display Solutions are designed to be mounted directly onto a panel, wall, and flat drillable surface. These displays feature a DIABLO16 processor that is programmed by Workshop 4 IDE software to provide stand-alone functionality. The 4Discovery-50 display solutions feature a high-resolution 480x854 pixel display, capacitive touch, micro-SD memory storage, two-wire RS485 interface, a proximity sensor, a switch-mode power supply. These display solutions also offer a daughterboard that can be modified to meet the specific requirements. The 4Discovery-50 display solutions are available in 76.2mm x 139.4mm x 24.8mm dimensions that come with RoHS and CE compliant.
Features & Specs
- Powerful 5-inch intelligent TFT IPS display module powered by DIABLO16
- 480x854 FWVGA resolution
- Wide viewing angles from all directions
- DOS-compatible file access (FAT16 format) as well as low-level access to microSD card memory
- 32kB of SRAM
- 76.2mm x 139.4mm x 24.8mm module dimensions
- 5V or 7V to 30V input voltage range operation (single supply)
- RoHS and CE compliant
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $204.20 | 25+ units
- $193.46 | 100+ units