4D Systems GEN4-ULCD-43DCT Intelligent Display Module w/ Arduino Adaptor Shield II
4D Systems GEN4-ULCD-43DCT Intelligent Display Modules are 4.3" slim display modules with an embedded DIABLO16 processor and a capacitive touch panel.
Product Overview
4D Systems GEN4-ULCD-43DCT Intelligent Display Modules are 4.3" slim display modules with an embedded DIABLO16 processor and a capacitive touch panel. These modules are designed for the fast and easy integration of a full-color Human Machine Interface (HMI) into any applications or products. The GEN4-ULCD-43DCT display modules come with a 480 x 272 resolution. These modules feature a TFT LCD display with touch detection, microSD memory-storage, GPIO, communications, multiple millisecond resolution timers, and audio generation. The gen4 series are compatible with the Workshop4 IDE and the four different development environments providing better options for programming and controlling the systems.
The GEN4-ULCD-43DCT-AR display module includes 4D Arduino Adaptor Shield II for fast and easy hardware interface to an Arduino board with the standard Arduino headers. This module is designed for the quick and easy integration of a full-color Human Machine Interface (HMI) to the Arduino projects.
Features & Specs
- Powerful 4.3" Intelligent LCD-TFT display module powered by DIABLO16
- 480 x 272 resolution, RGB 65K true to life colors, and TFT screen with integrated capacitive touch
- 6 banks of 32750 bytes of flash memory for user application code and data
- 32Kb of SRAM
- 16 general-purpose I/O pins for user interfacing that include 4 configurable analog inputs
- The GPIO is variously configurable for alternative functions like:
- 3x I2C channels available
- 1x SPI dedicated for SD card and 3x configurable SPI channels available
- 1x dedicated and 3x configurable TTL Serial comm ports available
- Up to 6 GPIO can be used as pin counters
- Up to 6 GPIO for PWM (simple and servo)
- Up to 10 GPIO for pulse output
- Up to 14 GPIO can be configured for Quadrature Encoder inputs (2 channels)
- 30pin FPC connection, for all signals, power, communications, GPIO, and programming
- On-board latch type micro-SD memory card connector for multimedia storage and data logging purposes
- DOS-compatible file access (FAT16 format) and low-level access to card memory
- Dedicated PWM audio pin-driven by WAV files from micro-SD card and for sound generation for an external amplifier
- Display full-color images, animations, icons, and video clips
- Supports all available Windows fonts
- 4V to 5.5V range operation (single supply)
- 127.6mm x 69.3mm x 8.1mm dimensions
- RoHS and REACH compliant
Documentation
Customer Reviews

Available Discounts
- $146.25 | 25+ units
- $138.56 | 100+ units