4D Systems SK-GEN4-43DCT Starter Kit - Capacitive Touch
LCD-17822
4D Systems SK-GEN4-43DCT Starter Kit - Capacitive Touch
SKU: LCD-17822
4D Systems SK-GEN4-43DCT Starter Kits for 4.3" gen4 Human Machine Interface (HMI) display modules.
Out of stock
SKU
LCD-17822
Product Overview
4D Systems SK-GEN4-43DCT Starter Kits for 4.3" gen4 Human Machine Interface (HMI) display modules. These starter kits include GEN4-ULCD-43DCT display module, 4D-Universal Programming Adapter (4D-UPA), 150mm FFC cable, 4GB industrial microSD card, and 5-way female-to-female ribbon cable with male-to-male adaptor. The SK-GEN4-43DCT starter kits are highly recommended for the first-time users of the GEN4-ULCD-43DCT display module.
Includes:
- GEN4-ULCD-43DCT
- gen4-IB interface board
- 4D-UPA
- 4GB Industrial microSD Card
- 150mm FFC Cable
- 5-way female-to-female ribbon cable with male-to-male adaptor
Features & Specs
- Powerful 4.3" Intelligent LCD-TFT display module powered by DIABLO16
- 480 x 272 resolution, RGB 65K true to life colors, and TFT screen with integrated capacitive touch
- 6 banks of 32750 bytes of flash memory for user application code and data
- 32Kb of SRAM
- 16 general-purpose I/O pins for user interfacing that include 4 configurable analog inputs
- The GPIO is variously configurable for alternative functions like:
- 3x I2C channels available
- 1x SPI dedicated for SD card and 3x configurable SPI channels available
- 1x dedicated and 3x configurable TTL Serial comm ports available
- Up to 6 GPIO can be used as pin counters
- Up to 6 GPIO for PWM (simple and servo)
- Up to 10 GPIO for pulse output
- Up to 14 GPIO can be configured for Quadrature Encoder inputs (2 channels)
- 30pin FPC connection, for all signals, power, communications, GPIO, and programming
- On-board latch type micro-SD memory card connector for multimedia storage and data logging purposes
- DOS-compatible file access (FAT16 format) and low-level access to card memory
- Dedicated PWM audio pin-driven by WAV files from micro-SD card and for sound generation for an external amplifier
- Display full-color images, animations, icons, and video clips
- Supports all available Windows fonts
- 4V to 5.5V range operation (single supply)
- 127.6mm x 69.3mm x 8.1mm dimensions
- RoHS and REACH compliant
Documentation
Customer Reviews

4D Systems SK-GEN4-43DCT Starter Kit - Capacitive Touch
LCD-17822
$164.95 retail price.
Available Discounts
- $156.70 | 25+ units
- $148.46 | 100+ units