This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

4D Systems SK-GEN4-43DCT Starter Kit w/ Arduino adaptor shield-II
LCD-17824

4D Systems SK-GEN4-43DCT Starter Kit w/ Arduino adaptor shield-II

SKU: LCD-17824

4D Systems SK-GEN4-43DCT Starter Kits for 4.3" gen4 Human Machine Interface (HMI) display modules.

Out of stock
SKU
LCD-17824

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

4D Systems SK-GEN4-43DCT Starter Kits for 4.3" gen4 Human Machine Interface (HMI) display modules. These starter kits include GEN4-ULCD-43DCT display module, 4D-Universal Programming Adapter (4D-UPA), 150mm FFC cable, 4GB industrial microSD card, and 5-way female-to-female ribbon cable with male-to-male adaptor. The SK-GEN4-43DCT starter kits are highly recommended for the first-time users of the GEN4-ULCD-43DCT display module. Additionally, the SK-GEN4-43DCT-AR starter kit includes a 4D Arduino adaptor shield-II.

Includes:

  • GEN4-ULCD-43DCT
  • 4D Arduino adaptor shield-II in the SK-GEN4-43DCT-AR starter kit
  • gen4-IB interface board
  • 4D-UPA
  • 4GB Industrial microSD Card
  • 150mm FFC Cable
  • 5-way female-to-female ribbon cable with male-to-male adaptor

Features & Specs

  • Powerful 4.3" Intelligent LCD-TFT display module powered by DIABLO16
  • 480 x 272 resolution, RGB 65K true to life colors, and TFT screen with integrated capacitive touch
  • 6 banks of 32750 bytes of flash memory for user application code and data
  • 32Kb of SRAM
  • 16 general-purpose I/O pins for user interfacing that include 4 configurable analog inputs
  • The GPIO is variously configurable for alternative functions like:
  • 3x I2C channels available
  • 1x SPI dedicated for SD card and 3x configurable SPI channels available
  • 1x dedicated and 3x configurable TTL Serial comm ports available
  • Up to 6 GPIO can be used as pin counters
  • Up to 6 GPIO for PWM (simple and servo)
  • Up to 10 GPIO for pulse output
  • Up to 14 GPIO can be configured for Quadrature Encoder inputs (2 channels)
  • 30pin FPC connection, for all signals, power, communications, GPIO, and programming
  • On-board latch type micro-SD memory card connector for multimedia storage and data logging purposes
  • DOS-compatible file access (FAT16 format) and low-level access to card memory
  • Dedicated PWM audio pin-driven by WAV files from micro-SD card and for sound generation for an external amplifier
  • Display full-color images, animations, icons, and video clips
  • Supports all available Windows fonts
  • 4V to 5.5V range operation (single supply)
  • 127.6mm x 69.3mm x 8.1mm dimensions
  • RoHS and REACH compliant

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

4D Systems SK-GEN4-43DCT Starter Kit w/ Arduino adaptor shield-II
4D Systems SK-GEN4-43DCT Starter Kit w/ Arduino adaptor shield-II LCD-17824
$175.95 retail price.

Available Discounts

  • $167.15 | 25+ units
  • $158.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing