4mm Sheathed Banana Jack - 2mm Solder Cup (Black)
PRT-16939
4mm Sheathed Banana Jack - 2mm Solder Cup (Black)
SKU: PRT-16939
These 4mm Sheathed Banana Jacks operate up to 5kV when used in non-category environments with up to 2kV transient overvoltages.
Out of stock
SKU
PRT-16939
Product Overview
These 4mm Sheathed Banana Jacks operate up to 5kV when used in non-category environments with up to 2kV transient overvoltages. These banana jacks are 1000V CAT IV rated. These banana jacks provide a Ø2mm solder cup termination for soldering to a wire. These banana jacks fit into both plastic and metal panels fixed with a 14.5mm hex panel nut. These banana plugs are designed to be used only with the long-reach high voltage test leads listed in the hookup accessories below.
Hookup Accessories
Features & Specs
- Voltage Rating: 1 kV
- Length: 37.2mm
- Color: Black
Documentation
Customer Reviews

4mm Sheathed Banana Jack - 2mm Solder Cup (Black)
PRT-16939
$3.95 retail price.
Available Discounts
- $3.75 | 25+ units
- $3.56 | 100+ units