4mm Sheathed Banana Jack - 2mm Solder Cup w/ Slot (Red)
PRT-16936
4mm Sheathed Banana Jack - 2mm Solder Cup w/ Slot (Red)
SKU: PRT-16936
In stock
SKU
PRT-16936
These 4mm Sheathed Banana Jacks provide a Ø2mm solder cup with a slot for the connection and a 1000V CAT IV rating.
Product Overview
These 4mm Sheathed Banana Jacks provide a Ø2mm solder cup with a slot for the connection. These banana plugs come with a 1000V CAT IV rating. The banana plugs operate up to 5kV when used in non-category environments with transient overvoltages up to 2kV. These banana plugs are designed to be used only with the long-reach high voltage test leads listed in the hookup accessories below. The banana jacks fit into both plastic and metal panels fixed with a 14.5mm hex panel nut.
Hookup Accessories
Features & Specs
- Voltage Rating: 1 kV
- Length: 37.2mm
- Color: Red
Documentation
Customer Reviews

4mm Sheathed Banana Jack - 2mm Solder Cup w/ Slot (Red)
PRT-16936
Stock and Customer Discounts
$7.95 retail price.
Available Discounts
- $7.55 | 25+ units
- $7.16 | 100+ units