4mm Sheathed Banana Jack - 4.8mm Quick Connect (Red)
PRT-16938
4mm Sheathed Banana Jack - 4.8mm Quick Connect (Red)
SKU: PRT-16938
In stock
SKU
PRT-16938
These 4mm Sheathed Banana Jacks provide a Ø4.8mm quick connect tab.
Product Overview
These 4mm Sheathed Banana Jacks provide a Ø4.8mm quick connect tab. These banana jacks operate up to 5kV when used in non-category environments with transient overvoltages up to 2kV. These banana jacks fit into both plastic and metal panels fixed with a 14.5mm hex panel nut. These banana plugs are designed to be used only with the long-reach high voltage test leads listed in the hookup accessories below.
Hookup Accessories
Features & Specs
- Voltage Rating: 1 kV
- Length: 37.2mm
- Color: Red
Documentation
Customer Reviews

4mm Sheathed Banana Jack - 4.8mm Quick Connect (Red)
PRT-16938
Stock and Customer Discounts
$3.95 retail price.
Available Discounts
- $3.75 | 25+ units
- $3.56 | 100+ units