4mm Sheathed Banana Jack - M3 Threaded Hole (Black)
PRT-16941
4mm Sheathed Banana Jack - M3 Threaded Hole (Black)
SKU: PRT-16941
In stock
SKU
PRT-16941
These 4mm Sheathed Banana Jacks operate up to 5kV when used in non-category environments with transient overvoltages up to 2kV.
Product Overview
These 4mm Sheathed Banana Jacks operate up to 5kV when used in non-category environments with transient overvoltages up to 2kV. The banana jacks are 1000V CAT IV rated. These banana jacks offer an M3 threaded hole for connections. These banana jacks fit into both plastic and metal panels fixed with a 14.5mm hex panel nut. These banana plugs are designed to be used only with the long-reach high voltage test leads listed in the hookup accessories below.
Hookup Accessories
Features & Specs
- Voltage Rating: 1 kV
- Length: 37.2mm
- Color: Black
Documentation
Customer Reviews

4mm Sheathed Banana Jack - M3 Threaded Hole (Black)
PRT-16941
Stock and Customer Discounts
$5.95 retail price.
Available Discounts
- $5.65 | 25+ units
- $5.36 | 100+ units