This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
5V, 3A Wall Adapter - DC Barrel Jack
PRT-21249
5V, 3A Wall Adapter - DC Barrel Jack
SKU: PRT-21249
In stock
SKU
PRT-21249
This is a wall adapter with a Barrel Jack Connector that has 15.0W of power.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a wall adapter with a Barrel Jack Connector that has 15.0W of power. This model comes in black.
Similar Items
-
-
-
-
Global Power Supply - 15V 4.34A
Special Price Current price: $19.95 Regular Price Original price: $34.95In stock -
-
-
Features & Specs
- Input: 100-240V ~ 50/60Hz 0.5A
- Output: 5.0V, 3.0A, 15.0W
Customer Reviews

5V, 3A Wall Adapter - DC Barrel Jack
PRT-21249
Stock and Customer Discounts
$3.95 retail price.
Available Discounts
- $3.75 | 25+ units
- $3.56 | 100+ units