This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

6V Electric Push Rod - 10mm - 128N
ROB-18756

6V Electric Push Rod - 10mm - 128N

SKU: ROB-18756

This small but practical 6V electric push rod has an ultra-short stroke.

Out of stock
SKU
ROB-18756

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This 6V Electric Push Rod comes with a thrust of up to 128N and a stroke of 10mm when powered by 6V. This small but practical 6V electric push rod has an ultra-short stroke. It can be used for applications like access control, DIY lifting projects, electric telescopic poles, etc.

Features & Specs

  • Type: Electric Push Rod
  • Voltage Rating: 6 V
  • Stroke: 10 mm
  • Open Frame/Enclosed: Enclosed
  • Operating Force: 128 N
  • Torque - Rated (oz-in / mNm): 460.3 / 128000
  • Size / Dimension: Rectangular - 0.787" x 0.583" (20.00mm x 14.80mm)
  • Diameter - Shaft: 0.354" (9.00mm)
  • Termination Style: Wire Leads with Connector

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

6V Electric Push Rod - 10mm - 128N
6V Electric Push Rod - 10mm - 128N ROB-18756
$26.95 retail price.

Available Discounts

  • $25.60 | 25+ units
  • $24.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing