6V Electric Push Rod - 30mm - 128N
ROB-18757
6V Electric Push Rod - 30mm - 128N
SKU: ROB-18757
Out of stock
SKU
ROB-18757
This small but practical 6V electric push rod has an ultra-short stroke.
Product Overview
This 6V Electric Push Rod comes with a thrust of up to 128N and a stroke of 30mm when powered by 6V. This small but practical 6V electric push rod has an ultra-short stroke. It can be used for applications like access control, DIY lifting projects, electric telescopic poles, etc.
Features & Specs
- Type: Electric Push Rod
- Voltage Rating: 6 V
- Stroke: 30 mm
- Open Frame/Enclosed: Enclosed
- Operating Force: 128 N
- Torque - Rated (oz-in / mNm): 460.3 / 128000
- Size / Dimension: Rectangular - 0.787" x 0.583" (20.00mm x 14.80mm)
- Diameter - Shaft: 0.354" (9.00mm)
- Termination Style: Wire Leads with Connector
Customer Reviews

6V Electric Push Rod - 30mm - 128N
ROB-18757
Stock and Customer Discounts
$27.95 retail price.
Available Discounts
- $26.55 | 25+ units
- $25.16 | 100+ units