7-Segment Display - 4-Digit (Blue)
COM-09481
7-Segment Display - 4-Digit (Blue)
SKU: COM-09481
$3.50
In stock
SKU
COM-09481
Product Overview
This is a basic, 4-digit 7-segment display - blue in color. It has a common anode. The display features one decimal point per digit, and individually controllable apostrophe and colon points.
The LEDs have a forward voltage of 3.4VDC and a max forward current of 20mA. The hardware interface is sixteen (two rows of eight) through-hole pins.
We carry this same display in red, green, and yellow.
Dimensions:
- Overall Display: 40.18 x 12.8 mm (1.58 x 0.50")
Digit Height: 10mm (0.39")
Documents:
- Display Example Code
Hookup Accessories
Features & Specs
- Overall Display: 40.18 x 12.8 mm (1.58 x 0.50")
- Digit Height: 10mm (0.39")
Documentation
Customer Reviews

7-Segment Display - 4-Digit (Blue)
$3.50
COM-09481
Stock and Customer Discounts
$3.5 retail price.