7-Segment Display - 4-Digit (Red)
COM-09483
7-Segment Display - 4-Digit (Red)
SKU: COM-09483
$2.45
In stock
SKU
COM-09483
Product Overview
This is a basic, 4-digit 7-segment display - red in color. It has a common anode. The display features one decimal point per digit, and individually controllable apostrophe and colon points.
The LEDs have a forward voltage of 2.1VDC and a max forward current of 20mA. The hardware interface is sixteen (two rows of eight) through-hole pins.
We carry this same display in yellow, green, and blue.
Dimensions:
- Overall Display: 40.18 x 12.8 mm (1.58 x 0.50")
Digit Height: 10mm (0.39")
Documents:
- Display Example Code
Hookup Accessories
Features & Specs
- Overall Display: 40.18 x 12.8 mm (1.58 x 0.50")
- Digit Height: 10mm (0.39")
Documentation
Customer Reviews
7-Segment Display - 4-Digit (Red)
$2.45
COM-09483
Stock and Customer Discounts
$2.45 retail price.