7-Segment Display - SMD, LED (Red)
COM-30229

7-Segment Display - SMD, LED (Red)

SKU: COM-30229

A compact, surface-mount Red 7-Segment display with a Common Anode configuration and 0.3" digit height for low-profile applications.

$1.95
In stock
SKU
COM-30229
In stock
Stock/Discounts

Product Overview

This is the surface-mount version of the classic 7-segment display. If you are looking to keep your PCB profile low and eliminate through-hole components, this SMD Red LED Display is the perfect solution.

Despite its compact total height of just 0.394" (10mm), it features a clear 0.3" (7.62mm) digit height ensuring high visibility. This specific unit is a Common Anode configuration, making it compatible with a wide variety of LED drivers and shift registers. It’s an ideal choice for instrumentation indication or any custom PCB where vertical space is at a premium.

Features & Specs

  • Number of Characters: 1
  • Dimensions: 0.394" H x 0.287" W x 0.154" D (10.00mm x 7.30mm x 3.90mm)
  • Digit Size: 0.30" (7.62mm)
  • Display Type: 7-Segment
  • Common Pin: Common Anode
  • Color: Red
  • Voltage - Forward (Vf) (Typ): 1.95V
  • Current -Test: 20mA
  • Millicandela Rating: 4.5mcd
  • Wavelength - Peak: 640nm
  • Power Dissipation (Max): 60mW
  • Base Product Number: LDS-SMHTA304

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

7-Segment Display - SMD, LED (Red)
7-Segment Display - SMD, LED (Red)
$1.95
COM-30229
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing