8 Mbyte PSRAM Chip
COM-28391

8 Mbyte PSRAM Chip

SKU: COM-28391

This PSRAM chip can add 8 Megabytes of RAM for use on Teensy 4.1.

$2.50
In stock
SKU
COM-28391
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This PSRAM chip can add 8 Megabytes of RAM for use on Teensy 4.1.

The PSRAM chip is meant to be soldered to the smaller pads on the bottom side of Teensy 4.1, underneath the SD card socket, between pins 31-32 and 33-34. Do not use the larger pads. A single PSRAM chip must be solded to the smaller pads to be detected. If 8 MB isn't enough, you can solder 2 PSRAM chips for a total of 16 MB.

Features & Specs

  • Memory Size: 64 Mbit
  • Memory Type: PSRAM
  • Organization: 8 M x 8
  • Clock Frequency: 84MHz for Linear Burst operation
  • Interface Type: SPI/QPI with SDR mode
  • Supply Voltage - Max: 3.6V
  • Supply Voltage - Min: 2.7V
  • Maximum Standby Current: 
    • 350µA @ 105°C
    • 250µA @ 85°C
    • 140µA @ 25°C
  • Operating Temperature Range:
    • Tc = -40°C to +85°C (standard range)
    • Tc = -40°C to +105°C (extended range)
  • Mounting: SMD/SMT
  • Package: SOP-8L(150)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

8 Mbyte PSRAM Chip
8 Mbyte PSRAM Chip
$2.50
COM-28391
$2.5 retail price.

Available Discounts

  • $2.25 | 25+ units

Looking for even larger quantities?

Get in touch for Volume Pricing