8-Pin Female Header, 1.0mm Pitch, Right Angle
PRT-18222
8-Pin Female Header, 1.0mm Pitch, Right Angle
SKU: PRT-18222
1mm B2B SIL Headers and Sockets feature a 1A current rating, 20mΩ to 40mΩ contact resistance, 1000MΩ minimum insulation resistance.
Out of stock
SKU
PRT-18222
Product Overview
GCT (Global Connector Technology) 1mm B2B SIL Headers and Sockets feature a 1A current rating, 20mΩ to 40mΩ contact resistance, 1000MΩ minimum insulation resistance. These products offer surface-mount and through-hole PCB-mount versions, 1mm pitch, and single-row design. Some of these header connectors and sockets provide a straight orientation, while others offer a right-angle orientation. GCT 1mm B2B SIL Headers and Sockets have a -40°C to +105°C operating temperature range.
Features & Specs
- Type: Pin Strip
- Number of Positions: 8 Position
- Pitch: 1 mm
- Number of Rows: 1 Row
- Mounting Style: SMD/SMT
- Termination Style: Solder
- Mounting Angle: Right Angle
- Contact Gender: Socket (Female)
- Contact Plating: Gold
- Series: BC075
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 105 C
- Current Rating: 1 A
- Housing Material: Liquid Crystal Polymer (LCP)
- Brand: GCT
- Contact Material: Phosphor Bronze
- Flammability Rating: UL 94 V-0
Documentation
Customer Reviews

8-Pin Female Header, 1.0mm Pitch, Right Angle
PRT-18222