802.15.1 Shielded Ultra Small Dual band Wi-Fi 11a/b/g/n + Bluetooth 5.2 Module
WRL-19352
802.15.1 Shielded Ultra Small Dual band Wi-Fi 11a/b/g/n + Bluetooth 5.2 Module
SKU: WRL-19352
Out of stock
SKU
WRL-19352
Murata Electronics Type 1XK Wi-Fi®+BLUETOOTH® Module is a small and high-performance module based on the NXP IW416 combo chipset.
Product Overview
Murata Electronics Type 1XK Wi-Fi®+BLUETOOTH® Module is a small and high-performance module based on the NXP IW416 combo chipset. This module offers Wi-Fi 802.11a/b/g/n, Bluetooth 5.2 BR/EDR/LE, with up to 150Mbps PHY data rate on Wi-Fi, and 3Mbps PHY data rate on Bluetooth. The WLAN section supports SDIO 3.0 interface and the Bluetooth section supports a high-speed 4-wire UART interface and PCM for audio data.
Features & Specs
- Frequency: 2.4 GHz, 5 GHz
- Operating Supply Voltage: 2.7 V to 5.5 V
- Brand: Murata Electronics
- Maximum Operating Temperature: + 85 C
- Minimum Operating Temperature: - 40 C
- Moisture Sensitive: Yes
- NXP IW416 chipset
- Compliant with IEEE802.11a/b/g/n, SISO
- Supports standard SDIO3.0 interface for WLAN
- UART/SDIO3.0 interfaces support for Bluetooth
- Weighs 268.8mg
- External antenna
- RoHS compliant
- Network topology:
- UniFi Access Point (UAP)
- Station (STA) dual-mode
- Modulation:
- Direct-Sequence Spread Spectrum (DSSS)
- Complimentary Code Keying (CCK)
- Orthogonal Frequency Division Multiplexing (OFDM)
Documentation
Customer Reviews

802.15.1 Shielded Ultra Small Dual band Wi-Fi 11a/b/g/n + Bluetooth 5.2 Module
WRL-19352
Stock and Customer Discounts
$10.95 retail price.
Available Discounts
- $10.40 | 25+ units
- $9.86 | 100+ units