ISM/LoRa Compact Flexible PCB Antenna - 860-928MHz
This expertly designed wideband antenna covers global 860-928MHz ISM/LoRA frequencies with a single connection, a rarity for such applications.
Helpful Documentation
Product Overview
The Taoglas FXP895 is an ISM/LoRA compact flexible PCB antenna designed to fit into small devices. This antenna has been expertly designed to cover frequencies used in different regions for ISM/LoRa applications. Incorporating a wideband design is rare for ISM/LoRa products. With FXP895 frequencies ranging from 860 to 928 MHz, a single SKU can be used for global ISM/LoRa applications.
The FXP895 has been designed to be extremely compact compared to other ISM/LoRA Flexible PCB antennas, meaning it can be placed in areas where other products cannot. It can be adhered via 3M tape onto a customer’s device with care taken to ensure the antenna is placed as far away from metal components as possible.
-
-
-
SparkFun IoT Node for LoRaWAN®
Special Price Current price: $49.95 Regular Price Original price: $99.95In stock -
Features & Specs
-
Band
- 868MHzFrequency:
- 863-870MHz
- Efficiency: 51.6%
- Average Gain: -2.87dB
- Peak Gain: 1.92dBi
- 915MHzFrequency:
- 902-928MHz
- Efficiency: 58.3%
- Average Gain: -2.34dB
- Peak Gain: 2.83dBi
- 868MHzFrequency:
- Impedance: 50Ω
- Polarization: Linear
- Radiation Pattern: Omni
- Max Input Power: 2W
- Dimensions: 69.3 x 20 x 0.2mm
- Weight: 2g
- Material: Polymer
- Connector: IPEX MHFI U.FL compatible
- Cable: 1.37mm Coaxial
- Operation Temperature: -40°C to 85°C
- Relative Humidity: 40% to 95%
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $9.45 | 10+ units
- $8.96 | 25+ units
- $8.46 | 100+ units