868MHz Ultracompact Whip Antenna - SMA
WRL-19567
868MHz Ultracompact Whip Antenna - SMA
SKU: WRL-19567
Out of stock
SKU
WRL-19567
The ANT-868-NUB-SMA is an extremely compact whip-style antenna designed for sub-1 GHz and low-power, wide-area (LPWA) applications.
Product Overview
The ANT-868-NUB-SMA is an extremely compact whip-style antenna designed for sub-1 GHz and low-power, wide-area (LPWA) applications including LoRaWAN® and Sigfox®, IoT, remote controls, and ISM band applications in the 862 MHz to 876 MHz range.
The ANT-868-NUB-SMA is a rugged monopole antenna with a length of less than 20 mm. The ANT-868-NUB-SMA may be used with metallic and non-metallic enclosures. The antenna connects using an SMA plug (male pin) connector.
Features & Specs
- Minimum Frequency: 862 MHz
- Maximum Frequency: 876 MHz
- Gain: 4.2 dB
- Power Rating: 25 W
- Center Frequency: 868 MHz
- MFG #: ANT-868-NUB-SMA
Documentation
Customer Reviews

868MHz Ultracompact Whip Antenna - SMA
WRL-19567
Stock and Customer Discounts
$6.95 retail price.
Available Discounts
- $6.60 | 25+ units
- $6.26 | 100+ units