8BitDo Lite Bluetooth Gamepad - Blue
The blue 8BitDo Lite Bluetooth Gamepad is an ultra-portable controller made for 2D games & more.
Product Overview
The blue 8BitDo Lite Bluetooth Gamepad is an ultra-portable controller made for 2D games & more. Beyond the compatibility for Windows Machines, Steam, Switch, and Raspberry Pi. The 8BitDo Lite provides an easy-to-interface controller for your Bluetooth® enabled robotics projects.
The controller features dual D-pads and an assortment of other assignable buttons. 8Bitdo controllers are designed to be as versatile as possible with each of your modern devices. Easily pair your controller as an X-input or D-input device via BluetoothYou can even use it as a wired USB controller with the included USB Type C cable. A built in 480mAh Lithium Ion rechargeable battery provides up to 18 "use" hours and charges in one to two hours.
For those looking for something more advanced, check out the 8BitDo SN30 Pro Gamepad.
Includes:
- 8BitDo Lite Bluetooth Gamepad
- USB Cable
- Instruction Manual
Features & Specs
- Dual D-Pads
- Mode Switch
- Bluetooth Wireless Functionality
- USB-C Charging and "Wired" Functionality
- 480mAh Li-on Rechargeable Battery
- 18 Hours of Use Time
- 1-2 Hours Recharge Time
- Dimensions: 120mm x 66.2mm x 16.2mm
- Weight: 84g
- Windows, Steam, Switch, Raspberry Pi Compatibility
- It's Blue!
Documentation
Customer Reviews
