This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

8BitDo SN30 Pro Bluetooth Gamepad
WIG-17264

8BitDo SN30 Pro Bluetooth Gamepad

SKU: WIG-17264
Out of stock
SKU
WIG-17264

The 8BitDo SN30 Pro Bluetooth Gamepad is the worlds first, fully featured retro controller.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The 8BitDo SN30 Pro Bluetooth Gamepad is the worlds first, fully featured retro controller. It boasts a full button set with clickable joysticks, rumble vibration, motion controls, wireless Bluetooth®, rechargeable battery, home and screen shot buttons, and a USB-C connector. Not to mention a proper d-pad. The 8BitDo SN30 Pro provides an easy-to-interface controller for your Bluetooth enabled robotics projects.

8Bitdo controllers are designed to be as versatile as possible with each of your modern devices. Easily pair your controller as an X-input or D-input device via Bluetooth® You can even use it as a wired USB controller with the included USB cable. The firmware is constantly being updated with new system compatibility like the Switch, Raspberry Pi, Retron5 and more.

Note: This 8BitDo SN30 Pro Bluetooth Gamepad is the G Classic edition.

-> <-

Includes:

  • 8BitDo SN30 Pro Bluetooth Gamepad
  • USB-C Cable
  • Instruction Manual

Features & Specs

  • Dual Analog Joysticks
  • Rumble vibration, Motion controls, and Turbo function
  • Wireless Bluetooth®4.0 Functionality
  • USB-C Charging and "Wired" Functionality
  • Dimensions: 144mm x 63.5mm x 33mm
  • Weight: 114g
  • X-input, D-input, Mac, Switch controller modes
  • Windows, Android, macOS, Steam, Switch, and Raspberry Pi Compatibility

Customer Reviews

8BitDo SN30 Pro Bluetooth Gamepad
8BitDo SN30 Pro Bluetooth Gamepad WIG-17264

Stock and Customer Discounts

$44.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing