This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

8kV Hook Clip w/ 4mm Sheathed Banana Jacks (Red)
CAB-17007

8kV Hook Clip w/ 4mm Sheathed Banana Jacks (Red)

SKU: CAB-17007
In stock
SKU
CAB-17007

These 8kV Hook Clip with 4mm Sheathed Banana Jacks feature a robust size that provides an extra level of protection needed in high voltage applications.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Cal Test Electronics CT4401 8kV Hook Clip with 4mm Sheathed Banana Jacks feature a robust size that provides an extra level of protection needed in high voltage applications. The clips offer extra clearance and creep distances that allow operation of 8kV when used in non-category environments. The series meets the rigorous standards of IEC 61010-031, rated at 1000V CAT III, 5A. A plunger style actuation facilitates quick connections while allowing for minimal exposed contacts, reducing unintentional short circuits. Cal Test Electronics CT4401 8kV Hook Clip with 4mm Sheathed Banana Jacks can be used with DMMs, differential probes, and other needed test equipment.

Features & Specs

  • Specified up to 8kV in non-CAT rated environments
  • IEC 61010-031 rated to 1000V CAT III, 5A
  • Rugged and durable fiber-filled nylon
  • Ribbed handles provide a sure grip
  • Connects to 4mm sheathed banana plugs
  • Color: Red
  • CE listed
  • RoHS 2 compliant

Documentation

Customer Reviews

8kV Hook Clip w/ 4mm Sheathed Banana Jacks (Red)
8kV Hook Clip w/ 4mm Sheathed Banana Jacks (Red) CAB-17007

Stock and Customer Discounts

$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing