915MHz LoRa Antenna RP-SMA - 1/2 Wave 2dBi
WRL-14876

915MHz LoRa Antenna RP-SMA - 1/2 Wave 2dBi

SKU: WRL-14876

Ideal for distant LoRa nodes and remote sensors, this duck antenna provides a reliable 2dBi gain and simple RP-SMA integration that operates efficiently between 860-960MHz.

$21.95
In stock
SKU
WRL-14876
In stock
Stock/Discounts

Helpful Documentation

Product Overview

When building long-range wireless networks, a reliable antenna is critical for consistent communication. This 1/2-wave dipole duck antenna is designed to extend the range of your 915MHz projects, making it an excellent choice for distant LoRa nodes and remote sensor networks. Operating efficiently across the 860MHz to 960MHz frequency bands, it provides 2dBi of gain to help your signal punch through challenging environments.

Simple Setup and Wireless Integration

Designed for immediate use on field equipment and gateways, this antenna attaches quickly without requiring specialized tools.

  • Standard Connection: Utilizes a common RP-SMA plug, making it compatible with a variety of development boards and RF communication modules.
  • Optimized Performance: Features a low Voltage Standing Wave Ratio (SWR) of under 2.0 and a 50Ω impedance to ensure maximum power transfer from your transmitter.
  • Flexible Positioning: The linear vertical polarization ensures your transmitter and receiver nodes maintain a strong connection.

Measuring 200mm in length, this antenna strikes an excellent balance between physical footprint and reliable, long-distance signal broadcasting.

Features & Specs

  • Electrical Specifications:
    • Frequency Range: 860MHz - 960MHz
    • Gain: 2dBi
    • Impedance: 50Ω
    • Max Power: 50W
    • SWR: ≤ 2.0
  • Physical Specifications:
    • Antenna Type: 1/2 Wave Dipole
    • Polarization: Linear Vertical
    • Connector: RP-SMA 
    • Dimensions: 200mm x 13.7mm x 13.7mm
    • Weight: 30g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

915MHz LoRa Antenna RP-SMA - 1/2 Wave 2dBi
915MHz LoRa Antenna RP-SMA - 1/2 Wave 2dBi
$21.95
WRL-14876
$21.95 retail price.

Available Discounts

  • $20.85 | 25+ units
  • $19.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing