915MHz Ultracompact Whip Antenna - SMA
WRL-19569
915MHz Ultracompact Whip Antenna - SMA
SKU: WRL-19569
Out of stock
SKU
WRL-19569
The ANT-915-NUB-SMA is an extremely compact whip-style antenna designed for sub-1 GHz and low-power, wide-area (LPWA) applications.
Product Overview
The ANT-915-NUB-SMA is an extremely compact whip-style antenna designed for sub-1 GHz and low-power, wide-area (LPWA) applications including LoRaWAN®, IoT, remote controls, and ISM band applications in the 902 MHz to 930 MHz range.
The ANT-915-NUB-SMA is a rugged monopole antenna with a length of less than 18 mm. The ANT-915-NUB-SMA may be used with metallic and non-metallic enclosures. The antenna connects using an SMA plug (male pin) connector.
Features & Specs
- Minimum Frequency: 902 MHz
- Maximum Frequency: 930 MHz
- Gain: 3.9 dB
- VSWR: 2.6
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 105 C
- Number of Bands: 1 Band
- Center Frequency: 915 MHz
Documentation
Customer Reviews

915MHz Ultracompact Whip Antenna - SMA
WRL-19569
Stock and Customer Discounts
$6.95 retail price.
Available Discounts
- $6.60 | 25+ units
- $6.26 | 100+ units