PKCELL NiMH Battery - 9V
PRT-32229

PKCELL NiMH Battery - 9V

SKU: PRT-32229

A PKCELL 250mAh 9V NiMH rechargeable battery, rated up to 1,000 charge cycles, for meters, sensors, and 9V-powered projects.

$7.95
In stock
SKU
PRT-32229
In stock
Stock/Discounts

Product Overview

This is a single PKCELL 9V nickel-metal hydride (NiMH) rechargeable battery. It is rated at 250mAh and uses the standard 9V (6F22) form factor with snap terminals. PKCELL rates it for up to 1,000 charge cycles. It can replace alkaline 9V batteries in multimeters, sensors, and other 9V-powered devices.

Rechargeable 9V batteries can measure slightly below 9V under load, so check the minimum input voltage of any regulator the battery feeds. The standard charge is 25mA for about 15 hours. It requires a NiMH charger with a 9V slot, which is not included.

Features & Specs

  • Chemistry: Nickel-metal hydride (NiMH), rechargeable
  • Size: 9V (6F22), snap terminals
  • Quantity: 1 battery
  • Nominal voltage: 9V (per PKCELL; confirm against the battery label)
  • Capacity: 250mAh
  • Cycle life: up to 1,000 cycles (rated 500+ at 0.2C)
  • Standard charge: 25mA (0.1C) for about 15 hours
  • Self-discharge: ≤3% per month at 25°C (manufacturer rating)
  • Operating temperature: -10°C to 50°C
  • Charger: not included; use a NiMH charger with a 9V slot

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

PKCELL NiMH Battery - 9V
PKCELL NiMH Battery - 9V
$7.95
PRT-32229
$7.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing